Sample top view of a 1158A Active Probe along with its accessories.

This is a discontinued product. The N2796A active probe is the recommended replacement product. The N2796A requires the AutoProbe interface on the scope with which it is to be used.

 

The 1158A 4 GHz Active Probe is a probe solution for high-frequency applications. This probe is compatible with the AutoProbe Interface which completely configures the Infiniium series of oscilloscopes for the probe. The Infiniium family of oscilloscopes provides both power and offset control to the active probes through the front panel connector. Probe offset is changed by adjusting the vertical offset control on the Infiniium oscilloscope. The control should be adjusted to center your waveform within the 5 volt peak-to-peak (12 volts peak-to-peak for slow waveforms) dynamic range of the probe.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series
MXR-Series
EXR-Series
Z-Series
(with N5442A adapter)
V-Series
(with N5442A adapter)
S-Series
90000 Q-Series
(with N5442A adapter)
90000 X-Series
(with N5442A adapter)
90000A Series
86100D DCA-X
(with N1022A/B adapter)
80000B Series
9000 H-Series
9000 Series
8000 Series
7000 Series
6000 X-Series
6000 Series (except 100 MHz model)
5000 Series
4000 X-Series
3000 X-Series
2000 X-Series
1000 Series